SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The APLL has a XO doubler that can be enabled to double the PFD frequency up to 200 MHz. The doubler adds minimal noise and is useful for raising the PFD frequency for better phase noise and jitter and also to avoid spurs. When the PFD frequency is increased, the flat portion of the APLL phase noise improves.