SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The device start-up sequence is shown in Figure 64. If an output channel's VDDO_x is delayed after the device POR, the output channel is held in reset and its output is muted. Once VDDO_x is ramped above its threshold of about 1.5 V, the output channel is held in reset until its programmable timeout counter expires before the output driver is unmuted and clock starts up without any glitches.