SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The LMK05028 incorporates flexible power supply architecture. While all VDD core supplies should be powered by the same 3.3-V rail, the individual output supplies can be powered from separate 1.8-V, 2.5-V or 3.3-V rails. This can allow all output supplies at 1.8 V to minimize power consumption. It can also allow mixed output driver levels simultaneously, for example, a 2.5-V LVCMOS clock from a 2.5-V rail and other differential clocks from a 1.8-V rail.