SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
In case the VDD core supplies ramp with a non-monotonic manner or with a slow ramp time from 0 V to 3.135 V of over 100 ms, TI recommends delaying the VCO calibration until after all of the core supplies have settled at or above 3.135 V. This can be realized by delaying the PDN low-to-high transition using one of the methods described in Figure 66.