SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
MARKET SEGMENT / APPLICATION | KEY DESIGN GOALS | TYPICAL LOOP CONFIGURATION | |||
---|---|---|---|---|---|
HITLESS SWITCHING | BEST CLOSE-IN PHASE NOISE
(100-Hz OFFSET) |
WANDER ATTENUATION
OR TCXO/OCXO HOLDOVER |
PLL MODE | REF-DPLL
BANDWIDTH |
|
SyncE EEC Opt. 1,
SDH G.813 Opt. 1 |
YES | – | YES | 3-Loop | 1 to 10 Hz |
SyncE EEC Opt. 2,
SONET GR-253 |
YES | – | YES | 3-Loop | 0.1 Hz |
SyncE/IEEE 1588
PTP Slave |
YES | – | YES | 3-Loop with
DCO Mode Enabled |
See above for SyncE
EEC Opt. 1 or 2 |
1-PPS Input | – | – | YES | 3-Loop | 0.02 Hz |
Wireless/BTS | YES | YES | YES | 3-Loop with
DCO Mode Option |
1 to 20 Hz |
Test Instrumentation
(for example, 10-MHz Ref. In) |
Optional | YES | YES | 3-Loop | 1 to 40 Hz |
Medical Imaging | – | YES | Optional | 2-Loop TCXO | 100 to 400 Hz |
OTN/OTU | – | – | – | 2-Loop REF | 100 to 300 Hz |
Broadcast
(Genlock) |
Optional | – | YES (TCXO) | 2-Loop REF | 1 to 10 Hz |
Other Jitter Cleaning | Optional | – | – | 2-Loop REF | 10 to 100 Hz |