SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The following plot shows an example PLL clock output phase noise profile in 3-loop mode. The PLL output clock phase noise at different frequency offsets are determined by different noise contributors, such as external clock input sources (REF IN, OCXO, XO) and internal noise sources (PLL, VCO), as well as the configured PLL loop bandwidths (BWREF-DPLL, BWTCXO-DPLL, BWAPLL). The phase noise profile shown for each external clock source (fSOURCE) was normalized to the PLL output frequency (fOUT) by adding 20×LOG10(fOUT / fSOURCE) to the measured source's phase noise. The PLL output phase noise can be analyzed as follows:
Output Phase Jitter = 160-fs RMS (12 kHz to 20 MHz) |
AC-LVPECL output, fIN = 25 MHz, fTCXO = 10 MHz (OCXO), fXO = 48.0048 MHz, fTCXO-TDC = 20 MHz |