SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
In ROM mode, the device's frequency configuration is loaded to the registers from one of 16 register pages in ROM selected by the GPIO[3:0] control pins. All register pages in the ROM image are factory-set in hardware (mask ROM) and not software programmable. Only the I2C interface is available after start-up in ROM mode.
A benefit of ROM over EEPROM is a custom ROM image can support up to 16 different pin-selectable frequency configurations from a single OPN. A factory preset device with custom ROM image would be assigned by TI with a unique OPN.