Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDCI6214 Ultra-Low Power Clock Generator With PCIe Support, Four Programmable Outputs and EEPROM
1 Features
- One configurable high performance, low-power PLL
with four programmable outputs
- RMS jitter performance
- Supports PCIe Gen1/ Gen2
/ Gen3 / Gen4 without SSC
- Typical power consumption: 150mW at
1.8V(2)
- Universal clock input
- Differential AC-coupled
or LVCMOS: 1MHz to
250MHz
- Crystal: 8MHz to
50MHz
- Flexible output frequencies
- 44.1kHz to 350MHz
- Glitchless output divider
switching
- Four individually configurable outputs
- LVCMOS, LVDS or
HCSL
- Differential AC-coupled
with programmable swing (LVDS-, CML-, LVPECL-compatible)
- Fully integrated PLL, configurable loop
bandwidth: 100kHz to 3MHz
- Single or mixed supply operation for level
translation: 1.8V, 2.5V and 3.3V
- Configurable GPIOs
- Status signals
- Up to four individual output enables
- Output divider synchronization
- Flexible configuration options
- I2C-compatible
interface: up to 400kHz
- Integrated EEPROM with
two pages and external select pin
- Only supports 100Ω systems
- Industrial temperature range: –40°C to 85°C
- Small footprint: 24-pin VQFN (4mm × 4mm)