SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fO_PRG_AC | Output frequency | 0.1 | 350 | MHz | ||
VOD | Differential output voltage | LVDS-like | 0.45 | V | ||
VOD | Differential output voltage | CML-like | 0.8 | V | ||
VOD | Differential output voltage | LVPECL-like | 0.9 | V | ||
tRF | Output rise/fall times | LVDS-like (20% to 80%) | 675 | ps | ||
tRF | Output rise/fall times | CML-like (20% to 80%) | 520 | ps | ||
tRF | Output rise/fall times | LVPECL-like (20% to 80%) | 500 | ps | ||
ODC | Output duty cycle | Not in PLL bypass mode | 45% | 55% | ||
LDIFF_AC_100M | Phase noise floor, single side band | fCARRIER = 100 MHz, fOFFSET = 10 MHz | –152 | dBc/Hz |