SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tSU_SYNC | Setup time SYNC pulse | With respect to PLL reference rising edge at 100 MHz with R = 1 | 3 | ns | ||
tH_SYNC | Hold time SYNC pulse | With respect to PLL reference rising edge at 100 MHz with R = 1 | 3 | ns | ||
tPWH_SYNC | High pulse width for SYNC | With R = 1, at least 2 PFD periods + 24 feedback pre-scaler periods | 60 | ns | ||
tPWL_SYNC | Low pulse width for SYNC | With R = 1, at least 1 PFD period | 6 | ns | ||
tEN | Individual output enable time(1) | Tri-state to first rising edge, fY[4:1] < 200 MHz | 4 | nCK | ||
tDIS | Individual output disable time(1) | Last falling edge to tri-state, fY[4:1] < 200 MHz | 4 | nCK |