SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 0.8 × VDDREF | V | |||
VIM | Input mid voltage | 0.41 × VDDREF | 0.5 × VDDREF | 0.58 × VDDREF | V | |
VIL | Input low voltage | 0.2 × VDDREF | V | |||
IIH | Input high level current | VIH = VDDREF | 40 | μA | ||
IIM | Input mid level current | VIH = VDDREF/2 | –1 | μA | ||
IIL | Input low level current | VIL = GND | –40 | μA | ||
tRIN | input slew rate | 10% - 90% | 50 | ns | ||
CIN_TRI | 10 | pF | ||||
RPDPU | 64 | kΩ |