SNAS736C June 2017 – April 2019 LMX2595
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R9 | 0 | 0 | 0 | OSC_2X | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
R10 | 0 | 0 | 0 | 1 | MULT | 1 | 0 | 1 | 1 | 0 | 0 | 0 | ||||
R11 | 0 | 0 | 0 | 0 | PLL_R | 1 | 0 | 0 | 0 | |||||||
R12 | 0 | 1 | 0 | 1 | PLL_R_PRE |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Location | Field | Type | Reset | Description |
---|---|---|---|---|
R9[12] | OSC_2X | R/W | 0 | Low=noise OSCin frequency doubler.
0: Disabled 1: Enabled |
R10[11:7] | MULT | R/W | 1 | Programmable input frequency multiplier
0,2,,8-31: Reserved 1: Byapss 3: 3X ... 7: 7X |
R11[11:4] | PLL_R | R/W | 1 | Programmable input path divider after the programmable input frequency multiplier. |
R12[11:0] | PLL_R_PRE | R/W | 1 | Programmable input path divider before the programmable input frequency multiplier. |