SNAS736C June 2017 – April 2019 LMX2595
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R59 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | LD_TYPE |
R60 | LD_DLY |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |