SNAS740B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
VCC | Supply voltage | 3 | 3.3 | 3.5 | V | ||
ICC | Supply current | fPD = 20 MHz; ICPout = 1.25 mA | Direct VCO output(1) | 75 | mA | ||
fPD = 100 MHz; ICPout = 2.5 mA | 79 | ||||||
fPD = 20 MHz; ICPout = 1.25 mA | Divided down output(2) | 82 | |||||
fPD = 100 MHz; ICPout = 2.5 mA | 86 | ||||||
ICCPD | Power down current | 2.5 | |||||
INPUT SIGNAL PATH | |||||||
fOSCin | OSCin input frequency | OSC_2X = 0 (Doubler bypassed) | 5 | 250 | MHz | ||
OSC_2X = 1 (Doubler enabled) | 5 | 125 | |||||
VOSCin | OSCin input voltage(3) | Single-ended input buffer | 0.3 | 3.6 | V | ||
Differential input buffer | 0.15 | 1 | |||||
fMULTin | Multiplier input frequency | MULT ≥ 3 | 10 | 40 | MHz | ||
fMULTout | Multiplier output frequency | 60 | 150 | ||||
PLL | |||||||
fPD | Phase detector frequency(4) | Integer channel | 0.25 | 250 | MHz | ||
1st and 2nd order modulator | 5 | 200 | |||||
3rd order modulator | 5 | 160 | |||||
4th order modulator | 5 | 120 | |||||
ICPout | Charge pump current | CPG = 1 | 625 | µA | |||
CPG = 2 | 1250 | ||||||
CPG = 3 | 1875 | ||||||
··· | ··· | ||||||
CPG = 15 | 6875 | ||||||
PNPLL_1/f | Normalized PLL 1/f noise(5) | –123.5 | dBc/Hz | ||||
PNPLL_Flat | Normalized PLL noise floor(5) | Integer channel(6) | –232 | ||||
Fractional channel(7) | –232 | ||||||
VCO | |||||||
fVCO | VCO frequency | 3200 | 6400 | MHz | |||
PNVCO | Open loop VCO phase noise | fVCO = 3.4 GHz | 10 kHz | –88 | dBc/Hz | ||
100 kHz | –111 | ||||||
1 MHz | –131 | ||||||
10 MHz | –150 | ||||||
fVCO = 3.9 GHz | 10 kHz | –87.5 | |||||
100 kHz | –111 | ||||||
1 MHz | –131.5 | ||||||
10 MHz | –150 | ||||||
fVCO = 4.4 GHz | 10 kHz | –86.5 | |||||
100 kHz | –111 | ||||||
1 MHz | –131 | ||||||
10 MHz | –150 | ||||||
fVCO = 4.9 GHz | 10 kHz | –85 | |||||
100 kHz | –110 | ||||||
1 MHz | –130.5 | ||||||
10 MHz | –149.5 | ||||||
fVCO = 5.4 GHz | 10 kHz | –84.5 | |||||
100 kHz | –109 | ||||||
1 MHz | –129.5 | ||||||
10 MHz | –149 | ||||||
fVCO = 5.9 GHz | 10 kHz | –84 | |||||
100 kHz | –108.5 | ||||||
1 MHz | –129 | ||||||
10 MHz | –148 | ||||||
KVCO | VCO gain | fVCO = 3.4 GHz | 39 | MHz/V | |||
fVCO = 3.9 GHz | 44 | ||||||
fVCO = 4.4 GHz | 55 | ||||||
fVCO = 4.9 GHz | 60 | ||||||
fVCO = 5.4 GHz | 69 | ||||||
fVCO = 5.9 GHz | 62 | ||||||
tVCOcal | VCO calibration-time(8) | fOSCin = fPD = 100 MHz; Switch between 3.2 GHz and 6.4 GHz | No assist | 130 | µs | ||
Partial assist | 50 | ||||||
Full assist | 5 | ||||||
|ΔTCL| | Allowable temperature drift(9) | VCO not being re-calibrated, –40°C ≤ TA ≤ 85°C | 125 | °C | |||
RF OUTPUT | |||||||
fOUT | RF output frequency | 12.5 | 6400 | MHz | |||
POUT | Single-ended output power | fOUT = 6.4GHz | OUTx_PWR = 50 | 4.5 | dBm | ||
H2OUT | Second harmonic | fVCO = fOUT = 6.4 GHz | –20 | dBc | |||
fVCO = 6.4 GHz, fOUT = 3.2 GHz | –37 | ||||||
H3OUT | Third harmonic | fVCO = fOUT = 6.4 GHz | –25 | ||||
fVCO = 6.4 GHz, fOUT = 3.2 GHz | –13 | ||||||
|tskewCH| | Channel to channel skew | fOUT = 3.2 GHz | 14 | ps | |||
PHASE SYNCHRONIZATION | |||||||
fOSCinSYNC | OSCin input frequency with SYNC | Category 3 | 5 | 100 | MHz | ||
Categories 1 and 2 | 5 | 200 | |||||
|tskewSYNC| | OSCin to RFout skew | After phase synchronization;
fOSCinSYNC = fOUT = 100 MHz |
2 | ns | |||
DIGITAL INTERFACE | |||||||
VIH | High-level input voltage | 1.4 | VCC | V | |||
VIL | Low-level input voltage | 0.4 | |||||
IIH | High-level input current | –25 | 25 | µA | |||
IIL | Low-level input current | –25 | 25 | ||||
VOH | High-level output voltage | Load current = –5 mA | MUXout pin | VCC – 0.5 | V | ||
VOL | Low-level output voltage | Load current = 5 mA | 0.5 |