SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
Table 142 lists the design parameters for this example.
PARAMETER | EXAMPLE VALUE |
---|---|
OSCin frequency | 100 MHz |
RFout frequency | 490 MHz |
4FSK modulation baud rate | 125 kSps |
BT of Gaussian filter | 0.4 |
FSK frequency deviation | ±17 kHz and ±51 kHz |
Fractional denominator | 8000000 |