SNAS784B March 2019 – August 2019 LMK00804B-Q1
PRODUCTION DATA.
The LMK00804B-Q1 is a high-performance clock fan-out buffer and level translator that can distribute up to four LVCMOS/LVTTL outputs (3.3-V, 2.5-V, 1.8-V, or 1.5-V levels) from one of two selectable inputs that can accept differential or single-ended inputs. The clock enable input is synchronized internally to eliminate runt or glitch pulses on the outputs when the clock enable terminal is asserted or deasserted. The outputs are held in logic low state when the clock is disabled. The LMK00804B-Q1 can also distribute a low-jitter clock across four transceivers and can improve the overall target detection and resolution in a cascaded mmWave radar system.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMK00804B-Q1 | VQFN (16) | 3.00 mm × 3.00 mm |