9.2.1.2 Detailed Design Procedure
Use Equation 1 to calculate the additive phase noise or noise floor of the buffer (PNFLOOR):
Equation 1. PN
FLOOR (dBc/Hz) = 10 × log
10[10^(PN
SYSTEM/10) – 10^(PN
SOURCE/10)]
where
- PNSYSTEM is the phase noise of the system output (source+buffer)
- PNSOURCE is the phase noise of the input source
Use Equation 2 to calculate the additive jitter of the buffer (tJIT):
Equation 2. t
JIT = SQRT(t
JIT_SYS2 – t
JIT_SOURCE2)
where
- tJIT_SYS is the RMS jitter of the system output (source+buffer), integrated from 10 kHz to 20 MHz
- tJIT_SOURCE is the RMS jitter of the input source, integrated from 10 kHz to 20 MHz