The LMX2694-EP device is a high-performance, wideband phase-locked loop (PLL) with an integrated voltage-controlled oscillator (VCO) and voltage regulators that can output any frequency between 39.3 MHz and 15.1 GHz without a doubler, eliminating the need for ½ harmonic filters. The VCO on this device covers an entire octave to complete the frequency coverage down to 39.3 MHz. The high-performance PLL, with a –236-dBc/Hz figure of merit and high-phase detector frequency, can achieve very low in-band noise and integrated jitter.
The LMX2694-EP allows designers to synchronize the output of multiple instances of the device. This means that deterministic phase can be obtained from a device in any use case, including one with the fractional engine or output divider enabled. The device also allows designers to generate or repeat SYSREF (compliant to JESD204B standard) to use the device as a low-noise clock source for high-speed data converters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMX2694-EP | VQFN (48) | 7.00 mm × 7.00 mm |
Changes from Revision C (October 2021) to Revision D (March 2022)
Changes from Revision B (May 2020) to Revision C (October 2021)
Changes from Revision A (December 2019) to Revision B (May 2020)
Changes from Revision * (November 2019) to Revision A (December 2019)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BIASVARAC | 41 | BP | VCO varactor bias. Connect a 10-µF decoupling capacitor to ground. |
BIASVCO | 3 | BP | VCO bias. Connect a 10-µF decoupling capacitor to ground. Place close to pin. |
BIASVCO2 | 34 | BP | VCO bias. Connect a 1-µF decoupling capacitor to ground. Place close to pin. |
CE | 1 | I | Chip Enable. High impedance CMOS input. 1.8-V to 3.3-V logic. Active HIGH powers on the device. |
CPOUT | 14 | O | Charge pump output. Recommend connecting C1 of loop filter close to this pin. |
CS# | 28 | I | SPI latch. High impedance CMOS input. 1.8-V to 3.3-V logic. |
GND | 2, 4, 32, 40, 42, 47 | G | VCO ground. |
GND | 6, 16, 48 | G | Digital ground. |
GND | 15 | G | Charge pump ground. |
GND | 27, 29 | G | Buffer ground. |
MUXOUT | 23 | O | Multiplexed output. Can output: lock detect, SPI readback and diagnostics. |
NC | 11, 12, 20, 30, 31, 37, 38, 39 | NC | Pins may be grounded or left unconnected. |
OSCIN_N | 9 | I | Reference input clock (–). High impedance self-biasing pin. Requires AC-coupling capacitor. (0.1 µF recommended) |
OSCIN_P | 8 | I | Reference input clock (+). High impedance self-biasing pin. Requires AC-coupling capacitor. (0.1 µF recommended) |
REFVCO | 44 | BP | VCO supply reference. Connect a 10-µF decoupling capacitor to ground. |
REFVCO2 | 36 | BP | VCO supply reference. Connect a 10-µF decoupling capacitor to ground. |
REGIN | 10 | BP | Input reference path regulator decoupling. Connect a 1-µF decoupling capacitor to ground. Place close to pin. |
REGVCO | 46 | BP | VCO regulator node. Connect a 1-µF decoupling capacitor to ground. |
RFOUTA_N | 25 | O | Differential output A (–). Requires connecting 50-Ω resistor pullup to VCC as close as possible to pin. |
RFOUTA_P | 26 | O | Differential output A (+). Requires connecting 50-Ω resistor pullup to VCC as close as possible to pin. |
RFOUTB_N | 21 | O | Differential output B (–). Requires connecting 50-Ω resistor pullup to VCC as close as possible to pin. |
RFOUTB_P | 22 | O | Differential output B (+). Requires connecting 50-Ω resistor pullup to VCC as close as possible to pin. |
SCK | 18 | I | SPI clock. High impedance CMOS input. 1.8-V to 3.3-V logic. |
SDI | 19 | I | SPI data. High impedance CMOS input. 1.8-V to 3.3-V logic. |
SYNC | 5 | I | Phase synchronization input. Has programmable threshold. Connect to ground if not being used. |
SYSREFREQ | 35 | I | SYSREF request input for JESD204B support. Connect to ground if not being used. |
VCCBUF | 24 | P | Output buffer supply. Connect to 3.3-V and a 0.1-µF decoupling capacitor to ground. |
VCCCP | 13 | P | Charge pump supply. Connect to 3.3-V and a 0.1-µF decoupling capacitor to ground. |
VCCDIG | 7 | P | Digital supply. Connect to 3.3-V and a 0.1-µF decoupling capacitor to ground. |
VCCMASH | 17 | P | Digital supply. Connect to 3.3-V and a 1-µF decoupling capacitor to ground. |
VCCVCO | 45 | P | VCO supply. Connect to 3.3-V and a 1-µF decoupling capacitor to ground. |
VCCVCO2 | 33 | P | VCO supply. Connect to 3.3-V and a 1-µF decoupling capacitor to ground. |
VTUNE | 43 | I | VCO tuning voltage input. Connect a 1.5-nF or more capacitor to VCO ground. See Section 8.1.6 for details. |
Thermal pad | — | — | Connect the GND pin to the exposed thermal pad for correct operation. Connect the thermal pad to any internal PCB ground plane using multiple vias for good thermal performance. |