SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
The LMX2694-EP is a high-performance, wideband frequency synthesizer with an integrated VCO and output divider. The VCO operates from 7550 to 15100 MHz, and can be combined with the output divider to produce any frequency in the range of 39.3 MHz to 15.1 GHz. There are two dividers within the input path.
The PLL is fractional-N PLL with a programmable delta-sigma modulator up to the 3rd order. The fractional denominator is a programmable 32-bit long that can provide fine frequency steps easily below 1-Hz resolution, as well as be used to do exact fractions like 1/3, 7/1000, and so on.
For applications where deterministic or adjustable phase is desired, the SYNC pin can be used to get the phase relationship between the OSCIN and RFOUTx pins deterministic. Once this is done, the phase can be adjusted in very fine steps of the VCO period divided by the fractional denominator.
The ultra-fast VCO calibration is designed for applications where the frequency must be swept or abruptly changed. The frequency can be manually programmed.
For JESD204B support, the RFOUTB output can be used as a differential SYSREF output that can be either a single pulse or a series of pulses that occur at a programmable distance away from the rising edges of the output signal.
The LMX2694-EP device requires only a single 3.3-V power supply. The internal power supplies are provided by integrated LDOs, eliminating the need for high-performance external LDOs.
Table 7-1 shows the range of several of the doubler, dividers, and fractional settings.
PARAMETER | MIN | MAX | COMMENTS |
---|---|---|---|
OSCIN doubler | 0 (1X) | 1 (2X) | The low noise doubler can be used to increase the phase detector frequency to improve phase noise and avoid spurs. This is in reference to the OSC_2X bit. |
Pre-R divider | 1 (bypass) | 128 | Only use the Pre-R divider if the input frequency is too high for the Post-R divider. |
Post-R divider | 1 (bypass) | 255 | The maximum input frequency for the Post-R divider is 250 MHz. Use the Pre-R divider if necessary. |
N divider | ≥ 28 | 524287 | The minimum divide depends on modulator order and VCO frequency. See Section 7.3.5 for more details. |
Fractional numerator / denominator | 1 (integer mode) | 232 – 1 = 4294967295 | The fractional denominator is programmable and can assume any value between 1 and 232– 1. It is not a fixed denominator. |
Fractional order | 0 | 3 | Order 0 is integer mode, and the order can be programmed. |
Channel divider | 1 (bypass) | 192 | This is the series of several dividers. Also, be aware that above 10 GHz, the maximum allowable channel divider value is 6. |
Output frequency | 39.3 MHz | 15.1 GHz | This is implied by the minimum VCO frequency divided by the maximum channel divider value. |