SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
The SYSREF can be used in a repeater mode, which just echos the input, after the SYSREF is reclocked to the fINTERPOLATOR frequency and then RFOUT—or it can be used in a repeater. In repeater mode, it can repeat 1, 2, 4, 8, or infinite (continuous) pulses. The frequency for repeater mode is equal to the RFOUT frequency divided by the SYSREF divider.
In master mode, the SYSREFREQ pin is pulled high to allow the SYSREF output.