SNAS806 September   2020 TPL1401

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: I2C Standard Mode
    7. 6.7  Timing Requirements: I2C Fast Mode
    8. 6.8  Timing Requirements: I2C Fast Mode Plus
    9. 6.9  Typical Characteristics: VDD = 1.8 V (Reference = VDD) or VDD = 2 V (Internal Reference)
    10. 6.10 Typical Characteristics: VDD = 5.5 V (Reference = VDD) or VDD = 5 V (Internal Reference)
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital Potentiometer (Digipot) Architecture
        1. 7.3.1.1 Reference Selection and Digipot Transfer Function
          1. 7.3.1.1.1 Power Supply as Reference
          2. 7.3.1.1.2 Internal Reference
      2. 7.3.2 Digipot Update
      3. 7.3.3 Nonvolatile Memory (EEPROM or NVM)
        1. 7.3.3.1 NVM Cyclic Redundancy Check
          1. 7.3.3.1.1 NVM_CRC_ALARM_USER Bit
          2. 7.3.3.1.2 NVM_CRC_ALARM_INTERNAL Bit
      4. 7.3.4 Power-On Reset (POR)
      5. 7.3.5 Software Reset
      6. 7.3.6 Device Lock Feature
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down Mode
    5. 7.5 Programming
      1. 7.5.1 F/S Mode Protocol
      2. 7.5.2 I2C Update Sequence
      3. 7.5.3 Address Byte
      4. 7.5.4 Command Byte
      5. 7.5.5 I2C Read Sequence
    6. 7.6 Register Map
      1. 7.6.1 STATUS Register (address = D0h) (reset = 000Ch or 0014h)
      2. 7.6.2 GENERAL_CONFIG Register (address = D1h) (reset = 01F0h)
      3. 7.6.3 PROTECT Register (address = D3h) (reset = 0008h)
      4. 7.6.4 DPOT_POSITION Register (address = 21h) (reset = 0000h)
      5. 7.6.5 USER_BYTE1 Register (address = 25h) (reset = 0000h)
      6. 7.6.6 USER_BYTE2 Register (address = 26h) (reset = 0000h)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Application Information

The TPL1401 is a buffered, force-sense-output, single-channel, digipot that includes an internal reference and NVM, and is available in a tiny 2 mm × 2 mm package. This device interfaces to a processor using I2C. There are 4 I2C addresses possible by configuring the A0 pin as shown in Table 7-5. The NVM allows processor-less operation of this device after programming at factory. The force-sense output can work with a transitor to create a programmable current sink that can bias LEDs. These digipots are designed for general-purpose applications in a wide range of end equipment. Some of the most common applications for these devices are programmable current limits, adjustable power supplies, and offset and gain trimming in precision circuits.