SNAS806 September   2020 TPL1401

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: I2C Standard Mode
    7. 6.7  Timing Requirements: I2C Fast Mode
    8. 6.8  Timing Requirements: I2C Fast Mode Plus
    9. 6.9  Typical Characteristics: VDD = 1.8 V (Reference = VDD) or VDD = 2 V (Internal Reference)
    10. 6.10 Typical Characteristics: VDD = 5.5 V (Reference = VDD) or VDD = 5 V (Internal Reference)
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital Potentiometer (Digipot) Architecture
        1. 7.3.1.1 Reference Selection and Digipot Transfer Function
          1. 7.3.1.1.1 Power Supply as Reference
          2. 7.3.1.1.2 Internal Reference
      2. 7.3.2 Digipot Update
      3. 7.3.3 Nonvolatile Memory (EEPROM or NVM)
        1. 7.3.3.1 NVM Cyclic Redundancy Check
          1. 7.3.3.1.1 NVM_CRC_ALARM_USER Bit
          2. 7.3.3.1.2 NVM_CRC_ALARM_INTERNAL Bit
      4. 7.3.4 Power-On Reset (POR)
      5. 7.3.5 Software Reset
      6. 7.3.6 Device Lock Feature
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down Mode
    5. 7.5 Programming
      1. 7.5.1 F/S Mode Protocol
      2. 7.5.2 I2C Update Sequence
      3. 7.5.3 Address Byte
      4. 7.5.4 Command Byte
      5. 7.5.5 I2C Read Sequence
    6. 7.6 Register Map
      1. 7.6.1 STATUS Register (address = D0h) (reset = 000Ch or 0014h)
      2. 7.6.2 GENERAL_CONFIG Register (address = D1h) (reset = 01F0h)
      3. 7.6.3 PROTECT Register (address = D3h) (reset = 0008h)
      4. 7.6.4 DPOT_POSITION Register (address = 21h) (reset = 0000h)
      5. 7.6.5 USER_BYTE1 Register (address = 25h) (reset = 0000h)
      6. 7.6.6 USER_BYTE2 Register (address = 26h) (reset = 0000h)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Nonvolatile Memory (EEPROM or NVM)

The TPL1401 contains nonvolatile memory (NVM) bits. These NVM bits are user programmable and erasable, and retain the set values in the absence of a power supply. All the register bits, as shown in Table 7-1, can be stored in the device NVM by setting NVM_PROG = 1 (address D3h). The NVM_BUSY bit (address D0h) is set to 1 by the device when an NVM write or reload operation is ongoing. During this time, the device blocks all write operations to the device. The NVM_BUSY bit is set to 0 after the write or reload operation is complete; at this point, all write operations to the device are allowed. The default value for all the registers in the TPL1401 is loaded from NVM as soon as a POR event is issued. Do not perform a read operation from the digipot register while NVM_BUSY = 1.

The TPL1401 also implements NVM_RELOAD bit (address D3h). Set this bit to 1 for the device to start an NVM reload operation. After the operation is complete, the device autoresets this bit to 0. During the NVM_RELOAD operation, the NVM_BUSY bit is set to 1.

Table 7-1 NVM Programmable Registers
REGISTER ADDRESS REGISTER NAME BIT ADDRESS BIT NAME
D1h GENERAL_CONFIG 13 DEVICE_LOCK
4:3 DPOT_PDN
2 REF_EN
1:0 OUT_SPAN
10h DPOT_POSITION 11:2 DPOT_POS
25h USER_BYTE1 11:4 USER_BYTE1 (8 most significant bits)
26h USER_BYTE2 11:4 USER_BYTE2 (8 most significant bits)