SNAS806 September 2020 TPL1401
PRODUCTION DATA
ADDRESS | MOST SIGNIFICANT DATA BYTE (MSDB) | LEAST SIGNIFICANT DATA BYTE (LSDB) | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT15 | BIT14 | BIT13 | BIT12 | BIT11 | BIT10 | BIT9 | BIT8 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 | |
D0h | NVM_CRC_ALARM_ USER |
NVM_CRC_ALARM_ INTERNAL |
NVM_BUSY | X(1) | X | DEVICE_ID | VERSION_ID | |||||||||
D1h | RESERVED | DEVICE_ LOCK |
RESERVED | DPOT_PDN | REF_EN | OUT_SPAN | ||||||||||
D3h | DEVICE_UNLOCK_CODE | X | DEVICE_ CONFIG_ RESET |
RESERVED | NVM_ RELOAD |
NVM_ PROG |
SW_RESET | |||||||||
21h | X | DPOT_POS[7:0] | X | |||||||||||||
25h | X | USER_BYTE1[7:0] | X | |||||||||||||
26h | X | USER_BYTE2[7:0] | X |
ADDRESS | REGISTER NAME | SECTION |
---|---|---|
D0h | STATUS | Section 7.6.1 |
D1h | GENERAL_CONFIG | Section 7.6.2 |
D3h | PROTECT | Section 7.6.3 |
21h | DPOT_POSITION | Section 7.6.4 |
25h | USER_BYTE1 | Section 7.6.5 |
26h | USER_BYTE2 | Section 7.6.6 |
Access Type | Code | Description |
---|---|---|
X | X | Don't care |
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |