SNAS809B December 2021 – May 2024 REF35
PRODUCTION DATA
Figure 8-1 shows the typical connections for the REF35. TI recommends a supply bypass capacitor (CIN) ranging from 0.1μF to 10μF. A 0.1μF to 10μF output capacitor (CL) must be connected from REF to GND. The equivalent series resistance (ESR) value of CL must be lower than 400mΩ to verify output stability.