SNAS809B December 2021 – May 2024 REF35
PRODUCTION DATA
The REF35500 reference is selected for this design. The REF35500 device operates of very low quiescent current while offering ±0.05% initial accuracy and very low noise. These parameters help improve system accuracy as compared to external LDO based power supply. The 5V reference voltage supports the 0V to 5V input range specification.