SNAS809B December 2021 – May 2024 REF35
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | IN | –0.3 | 6.5 | V |
Enable voltage | EN | –0.3 | IN + 0.3 (2) | V |
Output voltage | VREF | –0.3 | IN + 0.3 (2) | V |
Output short circuit current | ISC | 20 | mA | |
Operating temperature range | TA | –55 | 125 | °C |
Storage temperature range | Tstg | –65 | 170 | °C |