Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
REF35 Ultra Low-Power, High-Precision Voltage Reference
1 Features
- Ultra-low quiescent current:
- Initial accuracy: ±0.05% (maximum)
- Temperature coefficient (maximum):
- 12ppm/°C (−40°C to 105°C, SOT23 package)
- 10ppm/°C (−40°C to 85°C, WCSP package)
- Output 1/f noise (0.1Hz to 10Hz): 3.3ppmP-P
- NR pin to reduce noise
- EN pin to reduce shutdown current consumption
- Long-term stability: 40ppm at 1k
hour
- Thermal hysteresis: 70ppm
- Operating temperature range: −55°C to +125°C
- Output current: +10mA, −5mA
- Input voltage: VREF + VDO to 6V
- Output voltage options:
- 1.024V, 1.2V, 1.25V, 1.6V, 1.8V,
2.048V,
2.5V, 3.0V, 3.3V, 4.096V, 5.0V
- Small footprint 6-pin SOT−23 package
- Smallest footprint 4-pin WCSP
package