SNAS817D June   2021  – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing
    7. 6.7 Timing Diagram
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Factory Installed Polyimide Tape
      2. 7.3.2  Factory Installed IP67 Protection Cover
      3. 7.3.3  Wettable Flanks
      4. 7.3.4  Measurement of Relative Humidity and Temperature
      5. 7.3.5  RH Offset Error Correction: Accuracy Restoration
      6. 7.3.6  NIST Traceability of Relative Humidity and Temperature Sensor
      7. 7.3.7  Measurement Modes: Trigger-On Demand vs Auto Measurement
      8. 7.3.8  Heater
      9. 7.3.9  ALERT Output With Programmable Interrupts
      10. 7.3.10 Checksum Calculation
      11. 7.3.11 Programmable Offset of Relative Humidity and Temperature Results
    4. 7.4 Device Functional Modes
      1. 7.4.1 Sleep Mode vs Measurement Mode
    5. 7.5 Communication
      1. 7.5.1 I2C Interface
      2. 7.5.2 I2C Serial Bus Address Configuration
      3. 7.5.3 I2C Write - Send Device Command
      4. 7.5.4 I2C Read - Retrieve Single Data Result
      5. 7.5.5 I2C Read - Retrieve Multi Data Result
      6. 7.5.6 I2C Repeated START - Send Command and Retrieve Data Results
      7. 7.5.7 Command Table and Detailed Description
        1. 7.5.7.1 Reset
          1. 7.5.7.1.1 Soft Reset
          2. 7.5.7.1.2 I2C General Call Reset
        2. 7.5.7.2 Trigger-On Demand
        3. 7.5.7.3 Auto Measurement Mode
          1. 7.5.7.3.1 Auto Measurement Mode: Enable and Configure Measurement Interval
          2. 7.5.7.3.2 Auto Measurement Mode: Measurement Readout
          3. 7.5.7.3.3 Auto Measurement Mode: Exit
          4. 7.5.7.3.4 Auto Measurement Mode: Extreme Measurement History
          5. 7.5.7.3.5 Override Default Device Power-On and Device-Reset State
        4. 7.5.7.4 ALERT Output Configuration
          1. 7.5.7.4.1 ALERT Output: Environmental Tracking of Temperature and Relative Humidity
          2. 7.5.7.4.2 ALERT Output: Representation of Environmental Thresholds and Default Threshold Values
          3. 7.5.7.4.3 ALERT Output: Steps to Calculate and Program Environmental Thresholds
          4. 7.5.7.4.4 ALERT Output: Deactivation of Environmental Tracking
          5. 7.5.7.4.5 ALERT Output: Transfer Thresholds into Non-Volatile Memory
        5. 7.5.7.5 Programmable Measurement Offset
          1. 7.5.7.5.1 Representation of Offset Value and Factory Shipped Default Value
          2. 7.5.7.5.2 Factory Shipped Default Offset Values
          3. 7.5.7.5.3 Calculate Relative Humidity Offset Value
          4. 7.5.7.5.4 Calculate Temperature Offset Value
          5. 7.5.7.5.5 Program an Offset Value
          6. 7.5.7.5.6 Verify a Programmed Offset Value
        6. 7.5.7.6 Status Register
        7. 7.5.7.7 Heater: Enable and Disable
        8. 7.5.7.8 Heater: Configure Level of Heater Current
        9. 7.5.7.9 Read NIST ID/Serial Number
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Storage and PCB Assembly
        1. 8.4.3.1 Storage and Handling
        2. 8.4.3.2 Soldering Reflow
        3. 8.4.3.3 Rework
        4. 8.4.3.4 Exposure to High Temperature and High Humidity Conditions
        5. 8.4.3.5 Bake/Rehydration Procedure
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Design Requirements

To improve measurement accuracy, TI recommends to isolate the HDC302x-Q1 from all heat sources in the form of active circuitry, batteries, displays and resistive elements. If design space is a constraint, cutouts surrounding the device or the inclusion of small trenches can help minimize heat transfer from PCB heat sources to the HDC302x-Q1. To avoid self-heating the HDC302x-Q1, TI recommends to configure the device to no faster than 1 measurement/second. Avoid adding heat to the device from hot sources like radiators or the sun.

The HDC302x-Q1 operates only as a target device and communicates with the host through the I2C-compatible serial interface. SCL is an input pin, SDA is a bidirectional pin, and ALERT is an output. The HDC302x-Q1 requires a pullup resistor on the SDA. An SCL pullup resistor is required if the system microprocessor SCL pin is open-drain. The recommended value for the pullup resistors is generally 5 kΩ. In some applications, the pullup resistor can be lower or higher than 5 kΩ. The size of the pullup resistor is determined by the amount of capacitance on the I2C lines, bus leakage, and the communication frequency. For further details, see the I2C Pullup Resistor Calculation application note. A 0.1-µF bypass capacitor is recommended to be connected between V+ and GND. Use a ceramic capacitor type with a temperature rating that matches the operating range of the application, and place the capacitor as close as possible to the VDD pin of the HDC302x-Q1. The ADDR and ADDR0 pins must be connected directly to GND or VDD for address selection of four possible unique target ID addresses per the addressing scheme (see Table 7-2). The ALERT output pin can be connected to a microcontroller interrupt that triggers an event that occurred when the relative humidity or temperature are outside the programmed limits. Keep the ALERT pin in/out current below 1mA to prevent the device from self-heating. The ALERT pin must be left floating when not in use. If not used, connecting the nRESET pin to VDD is best. This is to avoid glitches on the nRESET pin that can be caused by electromagnetic interference.

The user can decide whether or not to solder the package thermal pad to the PCB. Not soldering the thermal pad helps minimize thermal mass for maximum heater efficiency or to best measure ambient temperature (this also gives the device the best chance to survive a short caused by water getting under the package due to condensation). Soldering the thermal pad aids in the stability of the RH measurements because the temperature measurements are more stable due to the increased thermal mass. When using the HDC302x in a condensing environment, using the HDC3022 is best, since the IP67-rated filter cover keeps the sensor safe from water ingress. Users must also take caution to verify that water does not get under the device and on the pins of the device, to avoid shorting.