SNAS826E April 2022 – April 2024 LMK6C , LMK6D , LMK6H , LMK6P
PRODUCTION DATA
The LMK6x is a fixed-frequency oscillator with no programming needed. Make sure to follow the recommended termination options as described in the Clock Output Interfacing and Termination section closely. Refer to the Function Pins section to understand the pin 1 and pin 2 functions, and order the part number as per the requirements for Output Enable (OE), Standby (ST) options.