SNAS828A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA
The LMK1D1208I inputs can be interfaced with LVDS, LVPECL, HCSL or LVCMOS drivers.
Figure 9-3 and Figure 9-4 show how LVDS drivers can be connected to LMK1D1208I inputs with DC coupling and AC coupling, respectively.
Figure 9-5 shows how to connect LVPECL inputs to the LMK1D1208I. The series resistors are required to reduce the LVPECL signal swing if the signal swing is >1.6 VPP.
Figure 9-6 shows how to couple a LVCMOS clock input to the LMK1D1208I directly.
For unused input, TI recommends grounding both input pins (INP, INN) using 1-kΩ resistors.