SNAS828A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA
The LMK1D1208I allows for individual input channel enable or disable through the INx_EN register field. The inputs should be disabled when not in use to reduce the power consumption.
Table 9-6 describes the control of this function. INx_EN is set by register 0x02 (R2). See R2 Register for more information on this register.
INx_EN | ACTIVE CLOCK INPUT |
---|---|
0 | INx_P, INx_N disabled |
1 | INx_P, INx_N enabled |