Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMX2624-SP 5MHz to 28GHz Wideband Synthesizer With Phase
Synchronization and JESD204B/C Support
1 Features
- SMD
5962R2321001PXE
- Total ionizing dose
100Krad (ELDRS-free)
- Single event latch-up
(SEL) immune up to 75MeV-cm2/mg
- Single event functional
interrupt (SEFI) immune up to 75MeV-cm2/mg
- Wide band frequency synthesizer : 5MHz to 28GHz
output frequency
- –101dBc/Hz phase noise at 100kHz offset with
24GHz carrier
- 60fs RMS jitter at 24GHz (1kHz to 300MHz)
- Programmable output power
- PLL key specifications:
- Figure of merit: –236dBc/Hz
- Normalized 1/f noise: –129dBc/Hz
- Up to 200MHz phase detector frequency
- Synchronization of output phase across multiple devices
- Independent mute pins for RFoutA
and RFoutB with 200ns mute/unmute time
- Support for SYSREF with 9ps resolution
programmable delay
- 3.3V single power supply operation
- Pin-mode: Pin configurable N divider and output divider in Integer PLL mode
- 10 × 10mm² 64 lead QFP package
- Operating temperature range: –55°C to +125°C
- Supported by
PLLatinum™ Simulator design tool