SNAS854 February 2023 TDC1000-Q1
PRODUCTION DATA
Use the parameters in #GUID-0D1D09AA-991C-49BD-BE25-A9EEFAEAED70/SNAS6489691 for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Pipe diameter | 15 mm |
Distance between transducers | 60 mm |
Minimum flow rate | 0.015 m3/h |
Accuracy at minimum flow rate | 5% |