SNAS855D November 2023 – June 2024 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1202 , LMKDB1204
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDDx | Supply voltage on any VDD pin | –0.3 | 3.63 | V |
VIN | Input voltage on CLKIN and digital input pins | –0.3 | 3.63 | V |
IOUT | Output current - continuous (CLKOUT) | 30 | mA | |
Output current - continuous (SMB_DATA, SBI_OUT) | 25 | mA | ||
Output current - surge (CLKOUT) | 60 | mA | ||
Output current - surge (SMB_DATA, SBI_OUT) | 50 | mA | ||
TS | Storage temperature | –65 | 150 | ℃ |