SNAS866A December 2023 – September 2024 LMX1214
PRODUCTION DATA
NO. | NAME | TYPE(1) | DESCRIPTION |
---|---|---|---|
1 | MUXOUT | O | SPI readback output (SDO). |
2 | SYNC_P | I | Differential synchronization input. Internal 100-Ω differential termination AC-coupled to GND with a 10-pf capacitor. Supports AC and DC coupling which can directly accept a common mode voltage of 1.2 V to 2 V. |
3 | SYNC_N | ||
4 | VCC_CLKIN | PWR | Connect to a 2.5-V supply. Recommend a shunt RF wideband capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF). Large capacitors can be placed bit further away from the pin. |
5 | GND | GND | Ground these pins. |
6 | CLKIN_P | I | Differential reference input clock. Internal 100-Ω differential termination. AC-couple with a capacitor appropriate to the input frequency (typically 0.1 µF or smaller). If using single-ended, terminate unused pin with 50-Ω resistor AC-coupled to ground. |
7 | CLKIN_N | ||
8 | SCK | I | SPI clock. High impedance CMOS input. Accepts up to 3.3 V. |
9 | SDI | I | SPI data input. High impedance CMOS input. Accepts up to 3.3 V. |
10 | CS# | I | SPI chip select. High impedance CMOS input. Accepts up to 3.3 V. |
11 | NC | — | Not connected |
12 | VCC01 | PWR | Connect to a 2.5-V supply. Recommend a shunt RF wideband capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF). Large capacitors can be placed bit further away from the pin. |
13 | GND | GND | Ground this pin |
14 | CLKOUT0_N | O | Differential clock output pairs. Each pin is an open-collector output with internally integrated 50-Ω resistor with programmable output swing. AC coupling required. |
15 | CLKOUT0_P | ||
16 | VCC01 | PWR | Connect to a 2.5-V supply. Recommend a shunt RF wideband capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF). Large capacitors can be placed bit further away from the pin. |
17 | GND | GND | Ground this pin |
18 | CLKOUT1_N | O | Differential clock output pairs. Each pin is an open-collector output with internally integrated 50-Ω resistor with programmable output swing. AC coupling required. |
19 | CLKOUT1_P | ||
20 | GND | GND | Ground this pin |
21 | CLK0_EN | I | CLKOUT0 output enable pin |
22 | CLK1_EN | I | CLKOUT1 output enable pin |
23 | DIVSEL1 | I | Main clock out divider value 2, 3, and 4 selection control pins |
24 | DIVSEL0 | ||
25 | VCC_AUXCLK | PWR | Connect to a 2.5-V supply. Recommend a shunt RF wideband capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF). Large capacitors can be placed bit further away from the pin. |
26 | GND | GND | Ground this pin |
27 | AUXCLKOUT_N | O | Differential clock output pair. Selectable CML, or LVDS format. Programmable common-mode voltage. |
28 | AUXCLKOUT_P | ||
29 | MUXSEL | I | Clock out Bypass or Divider path MUX selection |
30 | CLK23_EN | I | CLKOUT2 & CLKOUT3 output enable pin |
31 | GND | GND | Ground this pin |
32 | CLKOUT2_N | O | Differential clock output pairs. Each pin is an open-collector output with internally integrated 50-Ω resistor with programmable output swing. AC coupling required. |
33 | CLKOUT2_P | ||
34 | GND | GND | Ground this pin |
35 | VCC23 | PWR | Connect to a 2.5-V supply. Recommend a shunt RF wideband capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF). Large capacitors can be placed bit further away from the pin. |
36 | CLKOUT3_N | O | Differential clock output pairs. Each pin is an open-collector output with internally integrated 50-Ω resistor with programmable output swing. AC coupling required. |
37 | CLKOUT3_P | ||
38 | GND | GND | Ground this pin |
39 | VCC23 | PWR | Connect to a 2.5-V supply. Recommend a shunt RF wideband capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF). Large capacitors can be placed bit further away from the pin. |
40 | NC | — | Not connected |
GND | DAP | GND | Ground this pin |