SNAS866A December 2023 – September 2024 LMX1214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Current Consumption | |||||||
ICC | Supply current (1) | Powered up, all outputs on | 530 | mA | |||
Powered up, all outputs off | 290 | ||||||
Powered down | 12 | ||||||
IADD | Additive output current | OUTx_PWR = 7 | 70 | mA | |||
Divider current | Divide, CLK_DIV = 8 | 36 | |||||
Isync | Supply current | with SYNC enable | 685 | mA | |||
SYNC Pins | |||||||
VSYNC_single | Voltage input range | DC Coupled single ended | 0.6 | 1 | Vpp | ||
VSYNC | Voltage input range | AC differential voltage | 0.8 | 2 | Vpp | ||
VCM | Input common mode | Differential 100 Ω Termination, DC coupled Set externally |
1.2 | 1.3 | 2 | V | |
Clock Input | |||||||
fIN | Input frequency | Buffer Mode Only | 0.3 | 18(2) | GHz | ||
PIN | Input power | Single-ended power at CLKIN_P or CLKIN_N | 0 | 10 | dBm | ||
Clock Outputs | |||||||
fOUT | Output frequency | Divide-by-2 | Without Sync (pin mode) | 0.15 | 8 | GHz | |
fOUT | Output frequency | Divide-by-2 | With Sync | 0.15 | 6.4 | GHz | |
fOUT | Output frequency | Buffer Mode | 0.3 | 18(2) | |||
fOUT | Output frequency | AUXCLK output | 1 | 800 | MHz | ||
pOUT | Output power | Single-Ended | fCLKLOUT= 6 GHz OUTx_PWR = 7 |
6.5 | dBm | ||
fCLKLOUT= 12.8 GHz OUTx_PWR = 7 |
3.5 | ||||||
fCLKLOUT= 18 GHz OUTx_PWR = 7 |
1.5 | ||||||
Φimb | Output phase imbalance between P & N | Buffer mode | 5 | ps | |||
tRISE | Rise time (20% to 80%) | fCLKOUT = 300 MHz | 45 | ps | |||
tFALL | Fall time (20% to 80%) | fCLKOUT = 300 MHz | 45 | ps | |||
tMUTE | Output mute time | Falling edge of OE pin | 30 | µs | |||
tUNMUTE | Output unmute time | Rising edge of OE pin | 30 | µs | |||
Propagation Delay and Skew | |||||||
| tSKEW | | Magnitude of skew between outputs | CLKOUTx to CLKOUTy, not AUXCLK | 1 | 10 | ps | ||
tDLY | Propagation delay | TA=25oC | Bypass Mode | 120 | ps | ||
Divide Mode | 125 | ||||||
ΔtDLY/ΔT | Propagation delay variation over temperature | Bypass Mode | 0.06 | ps/C | |||
Noise, Jitter, and Spurs | |||||||
JCKx | Additive jitter | Additive Jitter. 12k to 100 MHz integration bandwidth. | Buffer Mode | 5 | fs, rms | ||
Flicker | 1/f flicker noise | Slew Rate > 8 V/ns, fCLK=6 GHz | Buffer Mode | –154 | dBc/Hz | ||
NFL | Noise Floor | fOUT = 6 GHz; fOffset = 100 MHz | Buffer Mode | –161 | dBc/Hz | ||
NFL | Divide-by-2 | –160.5 | |||||
H2 | Second harmonic | fOUT = 6 GHz (differential), Buffer Mode | –25 | dBc | |||
fOUT = 6 GHz (single-ended), Buffer Mode | –12 | ||||||
fOUT = 6 GHz, single-ended, Divide by 2 | –13.5 | ||||||
Coupling | AUXCLK to CLKOUT coupling | fout = 6 GHz, Single-ended; fAUXCLK = 300MHz | –70 | dBc | |||
NFL | Noise Floor | fAUXCLK = 300MHz; LVDS mode | –152 | dBc | |||
NFL | Noise Floor | fAUXCLK = 300MHz; CML mode | –151 | dBc | |||
P leakage | Leakage power Input to Output | Chip power down | Single Ended Input | –45 | dBc | ||
P leakage | Leakage power Input to Output | Pin OE = 0 | Single Ended Input | –40 | dBc | ||
Digital Interface (SCK, SDI, CS#, MUXOUT,CLKx_EN,MUXSEL,DIVSELx) | |||||||
VIH | High-level input voltage | SCK, SDI, CS# | 1.4 | 3.3 | V | ||
High-level input voltage | CLKx_EN,DIVSELx,MUXSEL | 1.4 | 3.3 | V | |||
VIL | Low-level input voltage | SCK, SDI, CS# | 0 | 0.4 | V | ||
Low-level input voltage | CLKx_EN,DIVSELx,MUXSEL | 0 | 0.4 | V | |||
IIH | High-level input current | SCK, SDI, CS# | –42 | 42 | µA | ||
High-level input current | CLKx_EN,DIVSELx,MUXSEL | –42 | 42 | µA | |||
IIL | Low-level input current | SCK, SDI, CS# | –25 | 25 | µA | ||
Low-level input current | CLKx_EN,DIVSELx,MUXSEL | –25 | 25 | µA | |||
VOH | High-level output voltage | MUXOUT | IOH = 5 mA | 1.4 | Vcc | V | |
High-level output voltage | IOH = 0.1 mA | 2.2 | Vcc | V | |||
VOL | Low-level output voltage | MUXOUT | IOL = 5 mA | 0.45 | V |