SNAU182A March 2021 – May 2022
The OE pin is used to enable or disable the output.
The OS pin is used to bias internal drivers and change the output format.
OE | OS | OUTPUT FORMAT |
---|---|---|
GND | Don't Care | Disabled |
Vdd | GND | LVPECL |
Vdd | NC | LVDS |
Vdd | Vdd | HCSL |
It is imperative to match the output termination passive components as shown in Table 9-3.
OUTPUT FORMAT | COUPLING | COMPONENT | VALUE |
---|---|---|---|
LVPECL | AC (Default configuration) | R15, R28 | 0 Ω |
R26, R29 | 150 Ω | ||
C24, C25 | 0.01 µF | ||
R27, R30, R31 | DNP | ||
DC(1) | R15, R28, C24, C25 | 0 Ω | |
R26, R27, R29, R30, R31 | DNP | ||
LVDS(2) | AC | R25, R27, R28, R30 | 0 Ω |
R31 | 100 Ω | ||
C24, C25 | 0.01 µF | ||
R26, R29 | DNP | ||
DC | R25, R27, R28, R30, C24, C25 | 0 Ω | |
R31 | 100 Ω | ||
R26, R29 | DNP | ||
HCSL | AC | R25, R28 | 0 Ω |
R26, R29 | 50 Ω | ||
C24, C25 | 0.01 µF | ||
R27, R30, R31 | DNP | ||
DC | R25, R28, C24, C25 | 0 Ω | |
R26, R29 | 50 Ω | ||
R27, R30, R31 | DNP |