SNAU198A
May 2016 – May 2016
TDC7201
TDC7201-ZAX-EVM
Trademarks
1
General Description
1.1
TDC7201EVM Key Features
1.2
TDC7201EVM
2
Equipment List
3
Quick Start
4
Software Installation
4.1
Installing the TDC720xEVM GUI
4.2
MSP430 Firmware Upgrade (This is only needed for a new Launchpad.)
4.3
Checking Connection
4.4
Opening the GUI
5
Hardware Configuration
5.1
TDC7201EVM Connections
5.2
Jumpers
6
GUI and Operation
7
Board Layout
8
TDC7201EVM Schematic
9
Bill of Materials
Revision History
4.1
Installing the TDC720xEVM GUI
Download the TDC720xEVM Software GUI zip file to your desktop. This should be located in
http://www.ti.com/tool/tdc7201-zax-evm
.
Unzip the file.
Run the
setup.exe
file.
Follow the instructions to install the GUI.
Once done, you should be able to see the installation in default installation folder; for example, C:\Program Files (x86)\Texas Instruments\TDC720xEVM.