SNAU210B March 2020 – July 2021
The parameters for the loop filters are:
PARAMETER | VALUE |
---|---|
VCO Gain | 132 MHz/V |
Loop Bandwidth | 285 kHz |
Phase Margin | 65 deg |
C1_LF | 390 pF |
C2_LF | 68 nF |
C3_LF | Open |
C4_LF | 1800 pF |
R2 | 68 Ω |
R3_LF | 0 Ω |
R4_LF | 18 Ω |
Effective Charge Pump Gain | 15 mA |
Phase Detector Frequency (MHz) | 200 MHz |
VCO Frequency | Designed for 15 GHz, but works over the whole frequency range |
For detailed design and simulation of TI's PLLATINUM™ integrated circuits, see the PLLatinum Sim Tool.
For application notes, blogs, or videos on TI PLL products, see http://www.ti.com/pll.