SNAU210B March 2020 – July 2021
The LMX2594 is populated on a 4-layer PCB. This brief description should help you use the EVM:
The serial interface pin description is shown in Table 2-1.
NO. | NAME |
---|---|
1 | RAMPDIR and CE (Choose with Resistors on Board) |
2 | CSB |
3 | MUXout |
4 | SDI |
5 | Not Used |
6 | GND |
7 | RampCLK |
8 | SCK |
9 | SysRefReq |
10 | SYNC |