SNAU210B March   2020  – July 2021

 

  1.   Trademarks
  2. 1Evaluation Board Setup
  3. 2EVM Description
    1. 2.1 Installing the Software
  4. 3Bringing LMX2594 to a Lock State
  5. 4Loop Filter Configuration
  6. 5Key Results to Expect
  7.   A Schematic
  8.   B Bill of Materials
  9.   C Board Layers Stack-Up
  10.   D Changing Reference Oscillator and Setup
  11.   E Connecting Reference Pro
  12.   F Ramping Feature
  13.   G SYSREF Feature
  14.   H Enabling Onboard DC-DC Buck Converter (TPS62150)
  15.   Revision History

Changing Reference Oscillator and Setup

The reference can be single-ended or differential. To measure the performance of the PLL ONLY, the reference should have at least this level of performance. We understand that this can be a challenge at 100-Hz offset:

Table D-1 Reference Oscillator Requirements
100-MHz REFERENCE MINIMUM REQUIREMENTS FOR A 0.4-dB IMPACT ON PLL INBAND PN(1)
Offset [Hz] 100 1k 10k 100k
Noise level [dBc/Hz] –139 –149 –159 –164
A noise source 10 dB down from the PLL noise will contribute to raise the noise by 0.4 dB.

There are different options to provide a reference oscillator to LMX2594. Use on-board oscillator, enable LMK61xx from Reference Pro PCB, or use external oscillator. By default, the EVM is configured for an external single-ended clock.

Table D-2 Reference Clock Input Configuration
INPUT EXTERNAL CLOCK CRYSTAL OSCILLATOR
Single-ended GUID-F31DE6F2-CB81-4063-9A85-F9AA45C7CD64-low.png GUID-2B0C8551-7C22-4217-A370-935F42BE542C-low.png
Differential
(LVDS)
GUID-C22496C0-F67A-4DE2-BCDB-DEE8A8F229CA-low.png GUID-950AC4BA-0716-4553-B906-1FAA18FA2ABB-low.png