SNAU210B March   2020  – July 2021

 

  1.   Trademarks
  2. 1Evaluation Board Setup
  3. 2EVM Description
    1. 2.1 Installing the Software
  4. 3Bringing LMX2594 to a Lock State
  5. 4Loop Filter Configuration
  6. 5Key Results to Expect
  7.   A Schematic
  8.   B Bill of Materials
  9.   C Board Layers Stack-Up
  10.   D Changing Reference Oscillator and Setup
  11.   E Connecting Reference Pro
  12.   F Ramping Feature
  13.   G SYSREF Feature
  14.   H Enabling Onboard DC-DC Buck Converter (TPS62150)
  15.   Revision History

Enabling Onboard DC-DC Buck Converter (TPS62150)

GUID-9003976A-52D8-49A9-8BF1-CFC4E175FF56-low.png Figure H-1 Resistor Configuration to Enable DC-DC
  1. MUST SWITCH R35 to Rtps1
  2. MUST SWITCH R34 to Rtps2
  3. Populate Rtps
  4. DC-DC circuitry was optimized for efficiency for 5 to 8 V, but a voltage of 3.3 V to 17 V can be applied to VCC SMA after resistor network is configured correctly from steps above.