SNAU210B March 2020 – July 2021
DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
---|---|---|---|---|
C1, C3, C9, C14, C15, C17, C30 | CAP, CERM, 0.1 µF, 16 V, ±5%, X7R, 0603 | AVX | 0603YC104JAT2A | 7 |
C1_LF | CAP, CERM, 390 pF, 50 V, ±5%, C0G/NP0, 0603 | Kemet | C0603C391J5GACTU | 1 |
C2, C4, C8, C16 | CAP, CERM, 10 µF, 10 V, ±10%, X5R, 0805 | Kemet | C0805C106K8PACTU | 4 |
C2_LF | CAP, CERM, 0.068 µF, 50 V, ±10%, X7R, 0603 | MuRata | GRM188R71H683KA93D | 1 |
C4_LF | CAP, CERM, 1800 pF, 50 V, ±5%, C0G/NP0, 0603 | MuRata | GRM1885C1H182JA01D | 1 |
C5, C6, C7, C10, C11, C12 | CAP, CERM, 0.01 µF, 16 V, ±10%, X7R, 0402 | AT Ceramics | 520L103KT16T | 6 |
C18, C23, C24, C26, C27, C28, C29 | CAP, CERM, 1 µF, 16 V, ±10%, X7R, 0603 | TDK | C1608X7R1C105K080AC | 7 |
C19, C20, C21, C22, C25 | CAP, CERM, 10 µF, 10 V, ±20%, X5R, 0603 | TDK | C1608X5R1A106M080AC | 5 |
CE_TP, CSB_TP, GND_TP, MUXout_TP, RampCLK_TP, RampDIR_TP, SCK_TP, SDI_TP, SYNC_TP, SysRefReq_TP, Vcc_TP, VccRF_TP, Vtune_TP | Test Point, Compact, White, TH | Keystone | 5007 | 13 |
Cin_0 | CAP, CERM, 10 µF, 25 V, ±10%, X5R, 0805 | MuRata | GRM219R61E106KA12D | 1 |
Cout0 | CAP, CERM, 22 µF, 16 V, ±10%, X5R, 0805 | TDK | C2012X5R1C226K125AC | 1 |
Css | CAP, CERM, 3300 pF, 50 V, ±5%, C0G/NP0, 0603 | MuRata | GRM1885C1H332JA01D | 1 |
D1 | LED, Green, SMD | Lite-On | LTST-C190GKT | 1 |
L1, L2 | Inductor, Multilayer, Air Core, 18 nH, 0.3 A, 0.36 Ω, SMD | MuRata | LQG15HS18NJ02D | 2 |
L1_TPS | Inductor, Shielded, Composite, 2.2 µH, 3.7 A, 0.02 Ω, SMD | Coilcraft | XFL4020-222MEB | 1 |
MUXout_SW | Switch, SPST, Slide, Off-On, 2 Pos, 0.1 A, 20 V, SMD | CTS Electrocomponents | 219-2MST | 1 |
OSCinM, OSCinP, SYNC, SysRef, Vcc | Connector, SMT, End launch SMA 50 ohm | Emerson Network Power Connectivity | 142-0701-851 | 5 |
R1 | RES, 330 Ω, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-07330RL | 1 |
R2 | RES, 100 k, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW0603100KJNEA | 1 |
R2_LF | RES, 68, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060368R0JNEA | 1 |
R3_LF, R12, R15, R24, R26, R25, R30, R31, R34, R35, R36, R41, R42, R43, R44, R45 | RES, 0, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06030000Z0EA | 16 |
R4_LF | RES, 18, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060318R0JNEA | 1 |
R5, R7, R8, R9, R16, R19, R20, R22 | RES, 12 kΩ, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060312K0JNEA | 8 |
R37, R38, R39, R40 | RES, 50, 0.1%, 0.05 W, 0402 | Vishay-Dale | FC0402E50R0BST1 | 4 |
Rfbb1 | RES, 180 k, 0.1%, 0.1 W, 0603 | Yageo America | RT0603BRD07180KL | 1 |
Rfbt1 | RES, 562 k, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW0603562KFKEA | 1 |
RFoutAM, RFoutAP, RFoutBM, RFoutBP | JACK, SMA, 50 Ω, Gold, Edge Mount | Johnson | 142-0771-831 | 4 |
U1 | Wideband RF Synthesizer | Texas Instruments | LMX2594RHAR | 1 |
uWire | Header (shrouded), 100 mil, 5x2, Gold plated, SMD | FCI | 52601-S10-8LF | 1 |