SNAU252 June 2020 LMK04832-SP
ITEM | DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
---|---|---|---|---|---|
1 | PCB | Printed Circuit Board | Any | HSDC005 | 1 |
2 | C5, C8, C11 | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 | MuRata | GCM155R71E103KA37D | 3 |
3 | C14, C15, C24, C25 | CAP, CERM, 10 µF, 6.3 V,+/- 20%, X7R, 0603 | Samsung Electro-Mechanics | CL10B106MQ8NRNC | 4 |
4 | C17, C20, C22, C27 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | MuRata | GRM155R71E104KE14D | 4 |
5 | C30, C33, C36, C39, C42 | CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 | MuRata | GCM155C71A105KE38D | 5 |
6 | C44, C46, C59, C60, R34, R53, R59, R69, R79, R82, R84, R91, R93, R95, R104, R114, R127, R130, R108 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04020000Z0ED | 19 |
7 | C45, C47 | CAP, CERM, 100 pF, 25 V, +/- 5%, C0G/NP0, 0402 | Kemet | C0402C101J3GACTU | 2 |
8 | C48, C49, C51, C52, C65, C71, C76, C77, C78, C79, C80, C81, C82, C83, C84, C85, C86, C87, C88, C89, C90, C91, C92, C93, C94, C95, C96, C97, C98, C99, C100, C101, C102, C103 | CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 0402 | Kemet | C0402C104K8RACTU | 34 |
9 | C54, C63 | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 | MuRata | GCM21BR71A106KE22L | 2 |
10 | C55, C75 | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | Kemet | C0603C104J3RACTU | 2 |
11 | C56 | CAP, CERM, 3900 pF, 100 V,+/- 5%, X7R, 0603 | AVX | 06031C392JAT2A | 1 |
12 | C58 | CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Kemet | C0603C470J5GACTU | 1 |
13 | C61 | CAP, CERM, 82 pF, 50 V, +/- 10%, C0G/NP0, 0603 | Kemet | C0603C820K5GACTU | 1 |
14 | C62 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | Kemet | C0603C222K5RACTU | 1 |
15 | C64, C72 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | Kemet | C0603C104K4RACTU | 2 |
16 | C70 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Kemet | C0603C101J5GACTU | 1 |
17 | C73 | 0.68µF ±10% 10V Ceramic Capacitor X7R 0603 (1608 Metric) | Yageo | CC0603KRX7R6BB684 | 1 |
18 | D1, D2 | LED, Red, SMD | Lumex | SML-LX2832IC-TR | 2 |
19 | D3, D4 | LED, Green, SMD | Lumex | SML-LX2832GC-TR | 2 |
20 | FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | 0 |
21 | H1, H2, H3, H4, H5, H6 | HEX STANDOFF SPACER, 9.53 mm | Richco Plastics | TCBS-6-01 | 6 |
22 | J1 | Connector, SMA, TH | Cinch Connectivity | 142-0701-201 | 1 |
23 | J2 | Terminal Block, 5.08mm, 2x1, TH | Molex | 0395443002 | 1 |
24 | J3, J4, J5, J6, J8, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J21, J22, J23, J24, J25, J26, J27, J28, J29, J30, J31, J32, J33, J34, J35, J36, J37, J38, J39, J40, J41, J42, J44 | Connector, End launch SMA, 50 ohm, SMT | Cinch Connectivity | 142-0701-851 | 39 |
25 | J43 | Header (shrouded), 100mil, 5x2, Gold, SMT | FCI | 52601-S10-8LF | 1 |
26 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 | 1 |
27 | R1, R2, R4, R5, R6, R8, R11, R13, R16, R38, R49, R54, R56, R61, R63, R73 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA | 16 |
28 | R7 | RES, 6.81 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06036K81FKEA | 1 |
29 | R9, R12, R17, R18, R19, R20, R21, R22 | Ferrite Bead, 120 ohm @ 100 MHz, 0.4 A, 0402 | TDK | MMZ1005Y121CT000 | 8 |
30 | R10 | RES, 3.92 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06033K92FKEA | 1 |
31 | R23, R27 | RES, 18, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040218R0JNED | 2 |
32 | R24, R25, R28, R29, R37 | RES, 270, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402270RJNED | 5 |
33 | R31 | RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402100RFKED | 1 |
34 | R40, R44, R66, R74, R101, R109 | RES, 240, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402240RJNED | 6 |
35 | R41 | RES, 620, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603620RJNEA | 1 |
36 | R47 | Ferrite Bead, 120 ohm @ 100 MHz, 0.5 A, 0603 | MuRata | BLM18AG121SN1D | 1 |
37 | R58 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100RJNEA | 1 |
38 | R60, R77, R78, R86, R87, R123, R132 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040249R9FKED | 7 |
39 | R64 | RES, 39 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060339K0JNEA | 1 |
40 | R76, R85, R111, R120 | RES, 120, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402120RJNED | 4 |
41 | R90, R99, R125, R134 | RES, 180, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402180RJNED | 4 |
42 | R112, R113, R121, R122 | Inductor, Multilayer, Air Core, 68 nH, 0.16 A, 2 ohm, AEC-Q200 Grade 1, SMD | MuRata | LQG15WZ68NJ02D | 4 |
43 | R117, R119, R129 | RES, 20.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040220R0FKED | 3 |
44 | R124, R133 | Inductor, Multilayer, Air Core, 13 nH, 0.4 A, 0.26 ohm, AEC-Q200 Grade 1, SMD | MuRata | LQG15WZ13NH02D | 2 |
45 | R135, R137, R140, R68, R72, R100, R103, R107 | RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060333R0JNEA | 8 |
46 | R136, R138, R102, R110 | RES, 270, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603270RJNEA | 4 |
47 | R106 | RES, 27 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060327K0JNEA | 1 |
48 | TP1, TP2, TP3, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP16, TP17, TP18, TP19, TP20, TP21 | Test Point, Miniature, SMT | Keystone | 5019 | 17 |
49 | U1 | Wide Vin Low-Dropout Voltage Regulator, HKU0010A (CFP-10) | Texas Instruments | TPS7A4501HKU/EM | 1 |
50 | U2 | Single Output Fast Transient Response LDO, 1.5 A, Fixed 3.3 V Output, 2.1 to 20 V Input, 5-pin DDPAK (KTT), -40 to 125 degC, Green (RoHS and no Sb/Br) | Texas Instruments | TPS7A4533KTTR | 1 |
51 | U3 | Space Grade Ultra-Low-Noise JESD204B Dual-Loop Clock Jitter Cleaner | Texas Instruments | LMK04832W/EM | 1 |
52 | Y2 | VCXO, CMOS 122.880 MHz, 3.3V, SMD | Crystek Corporation | CVHD-950-122.880 | 1 |
53 | C1 | CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0603 | Kemet | C0603C106M9PACTU | 0 |
54 | C2, C4, C7, C10, C16, C19, C26 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | MuRata | GRM155R71E104KE14D | 0 |
55 | C3, C18, C21, C23, C28, C31, C34, C37, C40, C43 | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 | MuRata | GCM155R71E103KA37D | 0 |
56 | C6, C9 | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1C105K080AC | 0 |
57 | C12, C13 | CAP, TA, 22 uF, 25 V, +/- 10%, 0.2 ohm, SMD | Kemet | T495D226K025ATE200 | 0 |
58 | C29, C32, C35, C38, C41 | CAP, CERM, 10 µF, 6.3 V,+/- 20%, X7R, 0603 | Samsung Electro-Mechanics | CL10B106MQ8NRNC | 0 |
59 | C50, C53 | CAP, CERM, 270 pF, 50 V, +/- 10%, X7R, 0603 | Kemet | C0603C271K5RACTU | 0 |
60 | C57, C66, C104, C105, C106 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Kemet | C0603C101J5GACTU | 0 |
61 | C67, C68, C69 | CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Kemet | C0603C330J5GACTU | 0 |
62 | C74 | CAP, CERM, 2.7 uF, 10 V, +/- 10%, X5R, 0805 | Kemet | C0805C275K8PACTU | 0 |
63 | C107 | CAP, CERM, 100 pF, 25 V, +/- 5%, C0G/NP0, 0402 | Kemet | C0402C101J3GACTU | 0 |
64 | J7, J9 | Connector, SMA, TH | Cinch Connectivity | 142-0701-201 | 0 |
65 | R3, R14, R15, R33, R36, R48, R62, R67 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA | 0 |
66 | R26, R35, R42, R55 | RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402100RFKED | 0 |
67 | R30, R32, R39, R43, R45, R46, R51 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040249R9FKED | 0 |
68 | R50, R70, R80, R81, R83, R92, R94, R96, R105, R115, R116, R118, R126, R128, R131 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04020000Z0ED | 0 |
69 | R52, R57 | RES, 120, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603120RJNEA | 0 |
70 | R88, R89, R97, R98 | RES, 240, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402240RJNED | 0 |
71 | R139, R65, R71, R75 | RES, 27 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060327K0JNEA | 0 |
72 | TP4, TP5, TP6, TP15 | Test Point, Miniature, SMT | Keystone | 5019 | 0 |
73 | Y1 | Ultra-Low Noise LVPECL VCXO with 162dBc/Hz NOISE Floor, SMD | Crystek Corporation | 603281 | 0 |