When performing measurements with the LMK5B33216EVM, the following procedures must be completed:
Ensure all required outputs have proper termination components installed to match the desired output types. Figure 3-10 shows the recommended output terminations for each output format.
Figure 3-10 Output Termination Recommendations.
Ensure all enabled outputs that are not connected to any test equipment have a 50-Ω SMA termination. Figure 3-11 shows an example of a 50 Ω SMA termination.