SNAU263A February   2022  – July 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Start
  5. 3EVM Configuration
    1. 3.1  Power Supply
    2. 3.2  Logic Inputs and Outputs
    3. 3.3  Switching Between I2C and SPI
    4. 3.4  Generating SYSREF Request
    5. 3.5  XO Input
      1. 3.5.1 48-MHz TCXO (Default)
      2. 3.5.2 External Clock Input
      3. 3.5.3 Additional XO Input Options
      4. 3.5.4 APLL Reference Options
    6. 3.6  Reference Clock Inputs
    7. 3.7  Clock Outputs
    8. 3.8  Status Outputs and LEDS
    9. 3.9  Requirements for Making Measurements
    10. 3.10 Typical Phase Noise Characteristics
  6. 4EVM Schematics
    1. 4.1  Power Supply Schematic
    2. 4.2  Alternative Power Supply Schematic
    3. 4.3  Power Distribution Schematic
    4. 4.4  LMK5B33216 and Input Reference Inputs IN0 to IN1 Schematic
    5. 4.5  Clock Outputs OUT0 to OUT3 Schematic
    6. 4.6  Clock Outputs OUT4 to OUT9 Schematic
    7. 4.7  Clock Outputs OUT10 to OUT15 Schematic
    8. 4.8  XO Schematic
    9. 4.9  Logic I/O Interfaces Schematic
    10. 4.10 USB2ANY Schematic
  7. 5EVM Bill of Materials
    1. 5.1 Loop Filter and Vibration Nonsensitive Capacitors
  8. 6Appendix A - TICS Pro LMK5B33216 Software
    1. 6.1  Using the Start Page
      1. 6.1.1 Step 1
      2. 6.1.2 Step 2
      3. 6.1.3 Step 3
      4. 6.1.4 Step 4
      5. 6.1.5 Step 5
      6. 6.1.6 Step 6
      7. 6.1.7 Step 7
    2. 6.2  Using the Status Page
    3. 6.3  Using the Input Page
      1. 6.3.1 Cascaded Configurations
        1. 6.3.1.1 Cascade VCO to APLL Reference
    4. 6.4  Using APLL1, APLL2, and APLL3 Pages
      1. 6.4.1 APLL DCO
    5. 6.5  Using the DPLL1, DPLL2, and DPLL3 Pages
      1. 6.5.1 DPLL DCO
    6. 6.6  Using the Validation Page
    7. 6.7  Using the GPIO Page
      1. 6.7.1 SYNC/SYSREF/1-PPS Page
    8. 6.8  Using the Outputs Page
    9. 6.9  EEPROM Page
    10. 6.10 Design Report Page
  9. 7Revision History

Using the GPIO Page

The GPIO page allows users to configure the GPIO0, GPIO1, and GPIO2 pins.

When using SPI readback on the EVM, GPIO2 must be configured as STATUS or INT… and SDO output. When using the device in I2C mode, refer to Section 3.3.

GUID-20211027-SS0I-FVL3-LSBK-QD32FN7KFKRH-low.pngFigure 6-20 GPIO Page.