SNAU263A February 2022 – July 2022
The LMK5B33216 is a highly-configurable clock chip with multiple power domains, PLL domains, and clock input and output domains. To support a wide range of LMK5B33216 use cases, the EVM was designed with more flexibility and functionality than needed to implement the chip in a customer system application.
This section describes the power, logic, and clock input and output interfaces on the EVM, as well as how to connect, set up, and operate the EVM. Refer to Figure 4-1.
ITEM NO. | REFERENCE DESIGNATORS | DESCRIPTION | |
---|---|---|---|
1 | U1 | LMK5B33216 | |
2 | J500 (VIN4 terminal block header) | External Supply, +12-V DC using default configuration. | |
3 | A | Y1 | Onboard TCXO. Y1 will provide improved holdover stability and allow narrower DPLL loop bandwidths to be used in comparison to the external XO input. |
B | J8 | SMA connector for external XO. To use the external XO, remove the jumper from JP4. | |
4 | J4/5, J6/7 | SMA Ports for Clock Inputs (IN0_P/N and IN1_P/N). IN0_N is not populated and IN0_P is configured for single ended input. IN1 is configured for differential input. | |
5 | J9/11, J10/12, J13/15, J14/16, J17/19, J18/20, J21/J23, J22/24, J25/27, J26/28, J29/31, J30/32, J33/35, J34/36, J37/39, J38/40 | SMA Ports for Clock Outputs | |
6 | S5 | Normally open. Push button for device power down (PDN pin). R76 enables control of the PDN pin through the GUI. R76 is installed by default. | |
7 | JP5 | Jumper header for I2C/SPI interface (MCU to LMK5B33216) | |
8 | D6 | SCL or SCK busy indication LED. | |
9 | J41 | USB Port for MCU |