SNAU270 February   2022 LMK1D1208I

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. Using I2C
    1. 8.1 I2C Address Selection
  10. EVM Board Schematic
  11. 10Bill of Materials
  12. 11REACH Compliance

I2C Address Selection

The LMK1D1208I can be configured among four different I2C addresses by setting the two-level IDX pins. Jumpers, J9 and J6, are routed to the IDX0 and IDX1 pins and can be connected to VDD or GND. Use Table 8-1 to determine the appropriate jumper layout to select the I2C address.

Table 8-1 I2C Address Assignment
I2C ADDRESS IDX1 IDX0
0x68 GND GND
0x69 GND VDD
0x6A VDD GND
0x6B VDD VDD
GUID-20211216-SS0I-KLZD-B4HG-0FKW8KL7W218-low.png Figure 8-4 I2C Address Selection Layout.