SNAU270 February 2022 LMK1D1208I
The LMK1D1208I supports single-ended inputs up to 250 MHz and differential inputs up to 2 GHz. Each device provides up to 8 LVDS outputs that operate at the selected input frequency.
For more information, see the LMK1D1208I I2C Configurable Low Additive Jitter LVDS Buffer data sheet (SNAS828) for details.