SNAU270 February   2022 LMK1D1208I

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. Using I2C
    1. 8.1 I2C Address Selection
  10. EVM Board Schematic
  11. 10Bill of Materials
  12. 11REACH Compliance

General Description

The LMK1D1208I is an I2C-programmable clock buffer that delivers 8 differential LVDS outputs. This device has two universal input buffers which support differential or single-ended clock inputs that can be selected through I2C programming. The device also features on-chip bias generators that can provide LVDS common-mode voltage for AC-coupled differential clock inputs.

The I2C capabilities of this device can be evaluated by connecting a micro-USB cable to the computer and interfacing with the TICS Pro software.

This fully assembled and factory-tested evaluation board allows complete validation of device functionalities. For optimum performance, the board is equipped with SMA connectors and well-controlled, 50-Ω impedance, microstrip transmission lines.